IESNA:LM-63-2002
[TEST]P1198020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-840-U-SLR-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4133
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
572.3 646.6 720.6 783.3 831.1 860.1 881.5 903.7 924.8 949
978.6 1010.5 1050 1093.3 1147.4 1224.6 1331.1 1475.1 1665.3 1908.8
2224 2601.8 2952 3155.3 3116.6 2818.2 2265.2 1643.4 1054.6 749.7
517.3 324.3 180.5 39.3 0 0 0
572.3 635.5 702.7 757.4 798.1 824.8 843.3 863.6 884.9 906.8
934.5 967.5 1005.9 1048.6 1099.9 1167.1 1257.3 1376.6 1529.2 1741.4
2017.8 2283.2 2413.3 2368.6 2211.7 1948.6 1534.1 1038.1 560.6 331.1
182.5 81.7 31.6 4 0 0 0
572.3 628.9 681.1 719.2 748 765.3 777.6 793.5 807.5 820.8
839.6 864.7 894.3 922.8 953.2 990.5 1034.4 1087.1 1151.7 1216.3
1236 1171.1 1006.8 814 599.3 416 293.8 212.1 148.9 107.1
72.3 43.3 24.2 10.8 2 0 0
572.3 612.7 651.4 679.9 696.4 705 710.9 713.5 711.8 705.3
695.6 690.4 684.8 671.1 641.2 598.5 554.1 511.6 475.2 450.4
437.9 426.5 410.9 384.4 364.2 348.5 300.1 243.2 160.6 112.5
80.3 55.8 37 15.9 2.3 0 0
572.3 596.5 624.4 645.5 656.9 659.7 653.1 635.5 607 570
530.1 498 476.9 464.1 453.8 438.8 417.1 396.3 380.1 371.6
371.6 373.8 374.4 372.1 355.3 318.3 279 252.8 213 171.1
124.1 81.4 44.4 17.4 1.1 0 0
572.3 583.4 596.8 612.1 623.3 622.1 607 577.7 542.1 508.8
481.2 461.5 450.1 441.6 431.6 416.3 394.6 368.4 342.8 322.6
311.8 313.2 322 328 325.7 315.8 294.1 259.1 220.1 183.4
148.9 117 85.1 49.5 21.4 0 0
572.3 565.7 570 580.8 592.8 598.5 589.7 570.3 548.7 529.3
509.6 487.4 464.4 441.9 420 396.9 371.6 344.8 319.5 298.7
280.2 264.5 251.1 242.6 240 239.2 234.6 224.4 206.7 181.9
140.4 96.2 53.2 28.2 10.2 0 0
572.3 554.1 543.5 545.8 563.2 585.4 602.8 604.2 591.9 572.6
550.1 523.3 492.3 459.5 428.5 398.9 370.7 343.4 318.9 299.8
285.9 276.7 269.3 260.2 246.3 224.4 201.6 185.1 170.3 153.7
132.1 102.2 65.8 38.2 12.5 0 0
572.3 540.1 515.6 511.9 529 572 618.1 639.8 633.2 608.7
579.4 549.5 517.9 482.9 447.9 413.7 381.5 351.9 326 306.1
291 280.4 276.2 273.3 267.1 253.4 236.9 218.1 199 176.8
149.8 116.7 86 54.1 17.7 0 0
572.3 526.7 490 471.8 480.6 523.9 587.4 638.3 650.6 629.2
593.6 559.5 527.9 494.8 462.1 429.4 396.9 365.3 337.7 316.6
299 287.3 278.7 275 269.6 259.7 245.4 229.5 212.1 192.8
166 131.8 96.8 53.2 16.5 0.6 0
572.3 514.8 474.3 450.4 453.8 492.6 551.2 602.5 631.2 623.3
593.4 559.5 527.9 496.6 465.8 435.1 403.2 371.8 344.5 321.4
301.8 288.4 278.5 272.5 266.2 254.8 238 219.8 201.6 180.2
153.7 119 86.6 46.1 12.5 0 0
572.3 512.5 464.4 431.1 424.8 450.4 496.3 548.7 583.4 586.8
568.3 539.5 511.1 484.6 458.4 430.2 400.6 370.7 343.1 319.5
299.2 284.7 272.2 260.8 247.1 226.9 198.7 166 135.2 109.9
84.8 56.7 34.5 17.4 1.4 0 0
572.3 498.5 439.3 392.6 369.6 370.7 385.2 404.9 420.5 428.8
428.8 418.5 405.4 391.5 376.1 359.9 343.9 326.6 305.8 284.4
263.9 240.6 216.4 195.3 174 145.2 116.7 96 79.4 63.2
46.4 28.8 13.4 3.7 0 0 0
572.3 488.3 420.2 363.6 328.6 313.5 308.6 308.1 306.4 303.8
298.4 288.1 275.9 261.4 244.3 230.3 216.7 206.1 199.3 196.5
192.8 184.8 172 155.7 136.4 116.2 97.4 80.9 65.2 51
36.4 20.5 8.8 1.4 0 0 0
572.3 483.2 407.4 345.7 304.9 284.7 274.2 265.1 254.8 243.4
233.2 224.9 215.5 207.8 198.7 189.6 179.9 167.4 153.5 141.8
129.8 119 109.6 102.2 94 83.7 72.3 60.9 48.7 37.3
25.3 15.9 7.7 0.3 0 0 0
572.3 478.9 399.7 336.3 293.5 270.8 256.8 243.4 230.6 217.8
205.6 195 185.1 175.1 166 157.2 147.8 138.1 129 119.3
110.2 102.2 95.1 87.4 78.3 70.3 61.2 51 39.3 29
21.1 12.5 4.3 0 0 0 0
572.3 482.9 402.3 337.7 291.6 264.8 246.9 233.2 221.5 210.1
198.7 187.9 176.8 166.8 157.7 148.6 139.2 129 118.7 108.2
99.1 91.4 84.8 79.2 73.5 67.2 58.7 49.3 41 33.9
26.2 17.9 6.5 0 0 0 0
572.3 485.2 405.2 339.7 290.4 258 238.9 226.6 215.8 204.4
193.6 182.8 173.1 164 155.5 146.3 137.2 127 116.7 106.5
97.4 90.8 85.4 80.9 75.5 68 58.1 49.8 43.6 37
29 19.4 7.7 2.3 0 0 0
572.3 485.2 408.3 342.2 289.6 252.5 232.3 220.7 209.8 199
187.1 176.8 168 158.3 148.9 139.5 129.8 120.2 110.5 101.4
94 89.1 84.6 79.7 72.3 62.1 49.5 43.6 37.3 30.5
22.2 11.7 4.8 1.1 0 0 0
572.3 494.8 420.5 354.2 296.7 253.7 230.9 218.7 207.8 198.7
188.2 178.2 168.6 159.2 149.5 140.1 130.4 121 112.2 104.2
97.7 92.5 87.4 81.1 72 57.5 43.3 37.3 31.3 24.8
17.7 10.2 5.4 2.3 0.6 0 0
572.3 500.5 428.8 362.4 302.9 257.7 232.3 219 208.4 198.7
188.8 179.1 169.7 160.3 151.2 142.1 132.7 123.6 115 107.3
100.8 95.4 89.7 82.6 72.6 57.5 42.7 36.7 30.5 24.2
16.8 10 5.7 2.8 1.4 0 0
572.3 502.8 434.2 369.6 308.6 264.8 233.5 220.4 208.7 200.4
191 181.7 172.5 163.4 154.6 146.1 137 127.8 119.3 110.8
103.9 98.2 92.2 85.7 73.5 58.4 45.3 39.6 33 26.5
18.8 11.4 6.8 4.3 2.6 1.1 0
572.3 518.8 459 397.2 336 282.2 244.3 223.2 211.8 202.7
194.5 185.9 177.4 168.8 160 151.2 142.4 133.2 125 117
109.9 103.4 96.8 89.4 80.3 68.6 54.1 46.1 39.3 32.5
24.8 15.7 9.7 6.3 4.6 2.3 0
572.3 530.7 481.5 426.5 367.9 312.1 265.4 230.3 213 202.7
194.5 186.2 178 169.4 160.9 151.8 142.1 133.2 124.7 116.7
110.2 103.4 96.2 88.3 79.4 69.8 58.7 49.3 42.4 35.6
28.5 20.5 10.5 6.3 4 2 0
572.3 542.1 507.7 464.1 415.4 361.9 309.5 259.1 220.9 204.7
195 186.2 178 169.4 160.3 151.5 142.1 132.7 123.6 113.9
104.8 96.2 88.3 80.9 74.6 67.2 58.1 48.4 39.3 32.2
25.9 19.4 10.8 4.8 2.6 0.9 0
572.3 560.3 543.8 518.5 477.5 430.5 383.5 335.7 273.6 223.8
200.2 189.1 179.9 171.1 162.6 153.7 144.6 135.5 126.1 116.2
106.8 97.4 88.8 80.9 73.2 65.2 56.7 48.4 39.3 29.9
23.1 16.2 10.2 5.4 2.6 1.1 0
572.3 579.1 582.5 579.1 559.5 528.7 492.3 451.9 400 333.1
263.9 212.7 188.2 177.1 168.8 160.9 152.3 144.9 137.8 129.3
120.7 110.2 99.7 90 82.3 74.9 82.3 86.3 65.2 52.1
34.5 25.3 14.5 7.1 3.4 1.7 0
572.3 597.6 622.4 642.6 650.6 644.3 624.1 597.6 572.9 543.2
498 436.5 364.4 291 231.5 199.9 190.8 183.9 172 161.2
152.9 145.5 135 127.3 134.1 139.2 117.3 89.1 54.1 40.4
30.2 21.9 14.8 8.5 4.3 1.4 0
572.3 616.4 662.8 706.1 738.3 756.8 757.9 747.4 737.4 734.3
732.3 723.8 707 685.9 659.1 628.1 589.1 551.8 538.7 587.7
693.9 794.9 810 702.1 495.4 293.5 173.4 109 75.5 55.2
41.9 30.2 20.5 11.7 4.6 1.1 0
572.3 634.6 699.8 764.5 818.6 853.3 869.8 875.5 881.2 891.2
906.6 926.5 950.4 972.3 994.2 1010.8 1037 1083.9 1171.6 1315.1
1501.3 1703.2 1900.2 2051.7 2069.3 1927.3 1654.5 1292.6 902.6 564
327.7 195 111 41.9 12.8 0.6 0
572.3 641.2 716.6 791.5 853.6 894.6 915.1 923.9 932.2 943.6
959.2 978 1002.5 1027.3 1054 1090.5 1142.9 1219.2 1331.9 1488.2
1695.8 1969.7 2343.2 2806.8 3105.7 3033.4 2811.6 2506.4 2177 1864.3
1544.6 1191.8 815.7 479.5 194.5 49 0
572.3 646 728 813.4 881.2 925.6 947.5 954.1 957.5 959.2
963.5 969.2 976.6 979.7 989.7 1011.9 1050.9 1113 1213.5 1361.2
1560.3 1837.9 2255.6 2869.4 3685.7 3945.4 3735.8 3487.3 3212.2 2925.8
2503.3 1956 1363.2 830 327.7 104.8 0
572.3 656.9 753.7 852.5 934.2 983.7 997.9 989.1 968 937.6
904 871.8 839.9 810.3 795.8 813.2 888.9 1023.3 1185.9 1338.2
1482.5 1650.8 1880.9 2212.6 2847.8 3608.5 3453.4 3084.7 2842.6 2676.9
2440.9 2099.5 1640.3 1141.7 446.4 73.5 0
572.3 662.5 780.1 887.8 973.7 1015.6 1014.7 978.6 921.4 861
803.8 755.9 718.9 697.3 718.6 824.8 1005.6 1226.6 1459.8 1705.5
1974.3 2230.2 2474.5 2757.8 3176.6 3711.3 3815.3 3539.6 3230.4 2913.5
2537.1 2031.8 1433.3 693.9 271.6 30.5 0
572.3 671.4 785.8 899.1 986.8 1029 1011 947.3 866.7 802.1
744.5 698.7 666 658.6 720.3 884.1 1127.2 1432.7 1809.4 2267.2
2769.2 3285.4 3801.3 4265.1 4792.1 5276.7 5399.4 5177.6 4754.8 4190.8
3449.1 2427.8 1575.6 871.2 420.2 48.7 0
572.3 671.9 787.3 899.1 984 1021.6 1003.4 941.3 861.3 789.5
732 687 657.4 661.7 747.7 940.7 1219.2 1584.2 2048 2575.9
3114 3640.7 4170.6 4716.7 5334.2 5783.2 5808.6 5454.4 4837.1 4020.5
3166.9 2352.4 1537.2 894.3 354.5 44.7 0
572.3 671.9 784.4 892.3 970 1005.6 1001.4 961.2 899.4 831.7
771.3 726.3 695.3 692.7 760.5 930.2 1179 1476.6 1824.2 2209.7
2594.9 2981.9 3353.7 3727.3 4239.2 4740.9 4875 4625.3 4200.8 3648.1
3031.1 2349.5 1769.5 1053.8 400 35.3 0
572.3 664.3 769 867.3 938.4 974.9 986.6 980 953 912.2
867 823.4 785.8 765.6 784.4 876.4 1043.5 1259 1488.8 1701.8
1907.3 2087.9 2258.1 2496.1 2948.9 3403.5 3344.9 2958.8 2602.3 2287.2
1893.7 1423 954.7 464.4 130.4 15.9 0
572.3 664 757.6 843.9 906.3 941 960.9 973.7 980.3 982.3
978.9 969.2 957.2 944.1 942.1 965.2 1035.8 1159.4 1332.5 1529.5
1755.3 2035.5 2405.6 2886.2 3391.3 3486.4 2957.4 2285.5 1681 1224
960.6 701.8 509.1 299.5 83.4 3.4 0
572.3 648.3 727.2 799.8 852.7 884.6 908.3 928.8 947.8 972
998.2 1024.4 1057.7 1089.6 1132.9 1197.5 1290.6 1423.6 1624.9 1899.4
2234.8 2624 3086.4 3603.4 3788.8 3515.7 2870.3 2153.9 1454.6 1049.2
759.1 506.5 304.9 70.3 1.7 0 0
572.3 646.6 720.6 783.3 831.1 860.1 881.5 903.7 924.8 949
978.6 1010.5 1050 1093.3 1147.4 1224.6 1331.1 1475.1 1665.3 1908.8
2224 2601.8 2952 3155.3 3116.6 2818.2 2265.2 1643.4 1054.6 749.7
517.3 324.3 180.5 39.3 0 0 0
